HUBBELL CANADA
Image of DFPCSTSTD5MM Patch Cord, Fiber, Multi Mode, ST-ST, Duplex, 5 Meter Length
Image of DFPCSTSTD5MM Patch Cord, Fiber, Multi Mode, ST-ST, Duplex, 5 Meter Length
Discontinued

Patch Cord, Fiber, Multi Mode, ST-ST, Duplex, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSTD5MM

Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 50/125, 5 Meter Length

Standard Product

Product details

General

Application

ST to ST

Catalog Number

DFPCSTSTD5MM

Color

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620821856

Dimensions

Display Size

50 Micron, OM2

Length

196.85 in

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Wire Type

Multimode

Logistics

Carton Quantity

25

Resources and downloads