HUBBELL CANADA
Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 62.5/125, 1 Meter Length
Image of DFPCLCLCC1MM Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 62.5/125, 1 Meter Length
Image of DFPCLCLCC1MM Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 62.5/125, 1 Meter Length
Discontinued

Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 62.5/125, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCLCC1MM

Patch Cord, Fiber Optic, LC to LC, Duplex Multi Mode, 62.5/125, 1 Meter Length

Plenum Rated

General

Application

LC to LC

Catalog Number

DFPCLCLCC1MM

Color

Connector Type

LC to LC

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620822952

Dimensions

Display Size

62.5 Micron, OM1

Length (Meters)

1 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM1, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to LC

Logistics

Carton Quantity

25