HUBBELL CANADA
Patch Cord, Fiber Optic, LC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter
Image of DFPCLCSCE2MM Patch Cord, Fiber Optic, LC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter
Image of DFPCLCSCE2MM Patch Cord, Fiber Optic, LC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter
Discontinued

Patch Cord, Fiber Optic, LC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCSCE2MM

Patch Cord, Fiber Optic, LC to SC, Duplex Multi Mode, 50/125, 10GbE, 2 Meter

Plenum Rated

General

Application

LC to SC

Catalog Number

DFPCLCSCE2MM

Color

Connector Type

LC to SC

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620200453

Dimensions

Display Size

50 Micron, OM3

Length (Meters)

2 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to SC

Logistics

Carton Quantity

25