

Brand: Hubbell Premise Wiring
Catalog ID: DFPCSCSCE1MM
Plenum Rated
Application
SC to SC
Catalog Number
DFPCSCSCE1MM
Color
Connector Type
SC to SC
EU RoHS Indicator
Insulation
PVC
Item Type
OptiChannel Fiber Patch Cords
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620200361
Display Size
50 Micron, OM3
Length (Meters)
1 m
Pitch
6
Connectivity
Plug-In
Fiber Type
Plenum
Mode
OM3, MM
Wire Type
Multimode
EU RoHS Indicator
Temperature Rating
0 Degrees C to 75 Degree C
Connector Type
SC to SC
Carton Quantity
25