HUBBELL CANADA
Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 2 Meter Length
Image of DFPCSCSCD2MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 2 Meter Length
Image of DFPCSCSCD2MM Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 2 Meter Length
Discontinued

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSCSCD2MM

Patch Cord, Fiber Optic, SC to SC, Duplex Multi Mode, 50/125, 2 Meter Length

Plenum Rated

General

Application

SC to SC

Catalog Number

DFPCSCSCD2MM

Color

Connector Type

SC to SC

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620821887

Dimensions

Display Size

50 Micron, OM2

Length (Meters)

2 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM2, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

SC to SC

Logistics

Carton Quantity

50