HUBBELL CANADA
Image of DFPCSTSCC1MM Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 62.5/125, 1m
Discontinued

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 62.5/125, 1m

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSCC1MM

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Multi Mode, 62.5/125, 1m

Standard Product

General

Application

ST to SC

Catalog Number

DFPCSTSCC1MM

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620805153

Dimensions

Length (Meters)

1 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM1, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50