HUBBELL CANADA
Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 1 Meter Length
Image of DFPCSTSCS1SM Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 1 Meter Length
Image of DFPCSTSCS1SM Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 1 Meter Length
Discontinued

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSCS1SM

Patch Cord, Fiber Optic, ST-Style to SC, Duplex Single Mode, 1 Meter Length

Standard Product

General

Application

ST to SC

Catalog Number

DFPCSTSCS1SM

Color

Connector Type

ST to SC

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620822174

Dimensions

Display Size

SM, OS2

Length (Meters)

1 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OS2,SM

Wire Type

Singlemode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

ST to SC

Logistics

Carton Quantity

25