

Brand: Hubbell Premise Wiring
Catalog ID: DFPCSTSCC2MM
Standard Product
Application
ST to SC
Catalog Number
DFPCSTSCC2MM
Color
Connector Type
ST to SC
EU RoHS Indicator
Insulation
PVC
Item Type
OptiChannel Fiber Patch Cords
Material
Glass Fiber
Temperature Rating
0 Degrees C to 75 Degree C
UPC
662620805160
Display Size
62.5 Micron, OM1
Length (Meters)
2 m
Pitch
6
Connectivity
Plug-In
Fiber Type
Plenum
Mode
OM1, MM
Wire Type
Multimode
EU RoHS Indicator
Temperature Rating
0 Degrees C to 75 Degree C
Connector Type
ST to SC
Carton Quantity
50