HUBBELL CANADA
Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 62.5/125, 3 Meter Length
Image of DFPCSTSTC3MM Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 62.5/125, 3 Meter Length
Image of DFPCSTSTC3MM Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 62.5/125, 3 Meter Length
Discontinued

Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 62.5/125, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSTC3MM

Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Multi Mode, 62.5/125, 3 Meter Length

Standard Product

General

Application

ST to ST

Catalog Number

DFPCSTSTC3MM

Color

Construction Material - Main

Glass Fiber

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Size

62.5 Micron, OM1

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620801018

Dimensions

Display Size

62.5 Micron, OM1

Length

118.11 in

Pitch

6

Size

62.5 Micron, OM1

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50