HUBBELL CANADA
Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Single Mode, 2 Meter Length
Image of DFPCSTSTS2SM Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Single Mode, 2 Meter Length
Image of DFPCSTSTS2SM Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Single Mode, 2 Meter Length
Discontinued

Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Single Mode, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSTS2SM

Patch Cord, Fiber Optic, ST-Style to ST-Style, Duplex Single Mode, 2 Meter Length

Standard Product

General

Application

ST to ST

Catalog Number

DFPCSTSTS2SM

Color

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620822136

Dimensions

Display Size

SM, OS2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Wire Type

Singlemode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

25