HUBBELL CANADA
Patch Cord, Fiber, Plenum Rated, OM2, Duplex, LC-LC, 1 Meter Length
Image of DFPCLCLCD1MM Patch Cord, Fiber, Plenum Rated, OM2, Duplex, LC-LC, 1 Meter Length
Image of DFPCLCLCD1MM Patch Cord, Fiber, Plenum Rated, OM2, Duplex, LC-LC, 1 Meter Length
Discontinued

Patch Cord, Fiber, Plenum Rated, OM2, Duplex, LC-LC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCLCD1MM

Patch Cord, Fiber, Plenum Rated, OM2,Duplex, LC-LC, 1 Meter Length

Plenum Rated

General

Application

LC-LC

Catalog Number

DFPCLCLCD1MM

Color

Connector Type

LC to LC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

50 Micron, OM2

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620312613

Dimensions

Length (Meters)

1 m

Size

50 Micron, OM2

Conductor Related

Fiber Type

Plenum

Mode

OM2, MM

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to LC

Logistics

Carton Quantity

50