HUBBELL CANADA
Patch Cord, Fiber, Single Mode, SC-SC, Duplex, 5 Meter Length
Image of DFPCSCSCS5SM Patch Cord, Fiber, Single Mode, SC-SC, Duplex, 5 Meter Length
Image of DFPCSCSCS5SM Patch Cord, Fiber, Single Mode, SC-SC, Duplex, 5 Meter Length
Discontinued

Patch Cord, Fiber, Single Mode, SC-SC, Duplex, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSCSCS5SM

Patch Cord, Fiber, Single Mode, SC-SC, Duplex, 5 Meter Length

Plenum Rated

General

Application

SC to SC

Catalog Number

DFPCSCSCS5SM

Color

Connector Type

SC to SC

EU RoHS Indicator

Insulation

PVC

Item Type

OptiChannel Fiber Patch Cords

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620820361

Dimensions

Display Size

SM, OS2

Length (Meters)

5 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OS2,SM

Wire Type

Singlemode

Certifications And Compliance

EU RoHS Indicator

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

SC to SC

Logistics

Carton Quantity

25