

Application
Category 5e
Attenuation
.1dB
Boot Type
PVC
Catalog Number
HC5EB100
Color
EU RoHS Indicator
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620234236
Outside Diameter
0.218
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Attenuation
.1dB
Temperature Rating
Per TIA
Boot Type
PVC