

Brand: Hubbell Premise Wiring
Catalog ID: HC5EY03
Standard Product
Attenuation
.1dB
Boot Type
PVC
Catalog Number
HC5EY03
Color
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Performance
Plug Type
RJ45
Temperature Rating
Per TIA
Type
Standard
UPC
662620236728
Length
3 ft
Outside Diameter
0.218
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
Attenuation
.1dB
Performance
Temperature Rating
Per TIA
Boot Type
PVC