HUBBELL CANADA
129 Series Latch Head Battery Cutter, Hard Case, 3Ah Makita Batteries
Image of PATCUT129LI 129 Series Latch Head Battery Cutter, Hard Case, 3Ah Makita Batteries

129 Series Latch Head Battery Cutter, Hard Case, 3Ah Makita Batteries

Brand: Burndy

Catalog ID: PATCUT129LI

PATRIOT® Series, 129 Series Latch Head Battery Cutter, Hard Case, Makita (2) 3.0Ah 18V Li-Ion Batteries, 120V-AC Charger

The PATRIOT® PATCUT129 offers a cutting range up to 1.29” copper and aluminum, 1113 kcmil ACSR, 3/8" EHS Guy Strand, as well as other hard metals. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • Special latch head design provides interference free closure for mid-span cuts
  • 180° Head rotation
  • Overmolded handle and ergonomic design
  • One-handed operation for advance, retract and hold

General

Application

Application - For Use On

ACSR, Aluminum, Copper Cable; Ground Rod; Rebar; Soft Steel Bolts; Standard Guy; EHS Guy Strand

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Catalog Number

PATCUT129LI

Container Type

Hard Case

Crimp Force Capacity

7 ton

EU RoHS Indicator

Yes

Power Source

120V-AC Charger

Recharge Time

0.5 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Cutter

Trade Name

PATRIOT®

Type

UPC

781810505212

UPC 14 Digit GTIN

00781810505212

Dimensions

Dimension - Height mm

0 mm

Dimensions

14.5 in x 3.5 in x 13.5 in

Height

13.5 in

Length

14.5 in

Weight

9.85 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Conductor Related

Crimping Ranges

Cutting Capacity: Copper/Aluminum up to 1.29"; ACSR up to 1113 kcmil; Ground Rod up to 5/8"; Rebar up to 1/2"; Soft Steel Bolts up to 5/8"; Standard Guy up to 1/2"; EHS Guy Strand up to 3/8"

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

7 ton

Operational

Battery Type

3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)

Power Source

120V-AC Charger

Recharge Time

0.5 h

Logistics

Minimum Pack Quantity

1

Package Contents

Cutter, (2) Batteries, Charger, Lanyard, Hard Case