HUBBELL CANADA
PATRIOT® Series, 6-Ton Covered Latch Head Battery Actuated Crimper, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case
Image of PAT600C18V PATRIOT® Series, 6-Ton Covered Latch Head Battery Actuated Crimper, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case
Discontinued

PATRIOT® Series, 6-Ton Covered Latch Head Battery Actuated Crimper, (2) 2.6Ah 18V NiMH Batteries, 120V-AC Charger, Hard Case

Brand: Burndy

Catalog ID: PAT600C18V

PAT600 6T Covered Latch Head Battery Crimper, NiMH, AC, Hard Case.,Discontinuing December 31, 2021

  • Specialized latch head design with 180° rotation
  • Permanent D3 crimp groove accepts all W Dies
  • High speed pump completes crimp in approximately 3 seconds
  • Enhanced clearance for tap connections
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices

Battery Type

2.6Ah 18V NiMH

Catalog Number

PAT600C18V

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

W and X Die

Power Source

120V-AC Charger

Recharge Time

0.75 h

Series

PATRIOT® Series

Tool Type

Battery Actuated Crimper

Trade Name

PATRIOT®

Type

Crimper

UPC

781810363584

UPC 14 Digit GTIN

00781810363584

Dimensions

Dimension - Height mm

0 mm

Dimensions

14.50 in x 3.50 in x 13.75 in

Height

13.75 in

Length

14.5 in

Weight

10.9 lb

Width

3.5 in

Conductor Related

Crimping Ranges

Copper: #8 AWG - 600 kcmil; Copper Flex: #8 AWG - 350 kcmil; Aluminum: #8 AWG - 350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

2.6Ah 18V NiMH

Power Source

120V-AC Charger

Recharge Time

0.75 h