
Brand: Connector Mfg. Co. (CMC)
Catalog ID: PCL1
PCL1. Used where padlocks includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts.
Catalog Number
PCL1
UPC
192663078615
Diameter - Ring
0.88 in
Length
3 in
Package Height
0 in
Package Length
0 in
Package Weight
0.049 lb
Package Width
0 in