HUBBELL CANADA
Image of SS2309F1GYA Pedestal Face Plate, 1" KO, Gray
Image of SS2309F1GYA Pedestal Face Plate, 1" KO, Gray

Pedestal Face Plate, 1" KO, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309F1GYA

Fire-Rated Poke-Through Pedestal Face Plate, 1" KO

  • Pedestal Face Plate
  • 1" KO
  • Gray

Standard Product

General

Catalog Number

SS2309F1GYA

Color

Finish Type

Gray

Item Type

Above Floor Service Fittings

Knockouts

1) 1" KO

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329482

Dimensions

Display Size

Standard Sized Product

Weight

0.35 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Knockouts

1) 1" KO

Logistics

Carton Quantity

5