HUBBELL CANADA
Pedestal Face Plate, StyleLine/Decorator/GFCI, Black
Image of SS2309SLBKA Pedestal Face Plate, StyleLine/Decorator/GFCI, Black

Pedestal Face Plate, StyleLine/Decorator/GFCI, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS2309SLBKA

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Pedestal Face Plate, StyleLine/Decorator/GFCI, Black

  • Pedestal Face Plate
  • StyleLine/Decorator/GFCI
  • Black

Standard Product

General

Catalog Number

SS2309SLBKA

Color

Black

EU RoHS Indicator

No

Finish Type

Black

Item Type

Above Floor Service Fittings

Knockouts

1) GFCI Opening

Material

Aluminum

Material - Mounting Hardware

Mounts to Pedestal

Mounting Hardware

Included

Specifications

Plate Material - Painted aluminum

Style

Pedestal Plates

UPC

783585329475

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Configuration

Knockouts

1) GFCI Opening

Logistics

Carton Quantity

5