HUBBELL CANADA
Image of PENA1/2 PENA1/2, Oxide Inhibitor, .5 ounce
*Representative image
Image of PENA1/2 PENA1/2, Oxide Inhibitor, .5 ounce

PENA1/2, Oxide Inhibitor, .5 ounce

Brand: Burndy

Catalog ID: PENA1/2

Oxide Inhibiting Electrical Joint Compound, 1/2 OZ, For Al-Al, Al-Cu & Al Conduit Threads.

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

General

Application

For Aluminum To Copper, Aluminum To Aluminum, Aluminum To Conduit

Application - For Use On

Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper

Catalog Number

PENA1/2

Container Type

Tube

Pour Point

-15 °F

Product Family

Hardware/Inhibitors/Sealants>Oxide Inhibitor

Product Type

PENETROX A

Sub Brand

PENETROX

Temperature - Dropping Point Fahrenheit

230 °F

Trade Name

PENETROX™

Type

A

UPC

781810592601

UPC 14 Digit GTIN

00781810592601

Viscosity at 100 Fahrenheit

305 °F

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature - Dropping Point Fahrenheit

230 °F

Viscosity at 100 Fahrenheit

305 °F

Logistics

Carton Quantity

50

Container Size

1/2 oz

Pallet Quantity

10500