HUBBELL CANADA
Penetrox_Groupshot_Image

PENA13QT, Oxide Inhibitor, Quart Container

Brand: Burndy

Catalog ID: PENA13QT

Oxide Inhibiting Electrical Joint Compound, 1 Quart, For Al-Al, Al-Cu & Al Conduit Threads / Insulated Cable.

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

General

Application

For Aluminum To Copper, Aluminum To Aluminum, Aluminum To Conduit

Application - For Use On

Aluminum to Aluminum;Aluminum to Conduit;Aluminum to Copper

Catalog Number

PENA13QT

Container Type

Tub

EU RoHS Indicator

Yes

Pour Point

-40 °F

Sub Brand

PENETROX

Temperature - Dropping Point Fahrenheit

350 °F

Trade Name

PENETROX™

Type

A13

UPC

781810592922

UPC 14 Digit GTIN

00781810592922

Viscosity at 100 Fahrenheit

250 °F

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature - Dropping Point Fahrenheit

350 °F

Viscosity at 100 Fahrenheit

250 °F

Logistics

Carton Quantity

4

Container Size

1 Quart

Pallet Quantity

384