HUBBELL CANADA
Image of EBF264A3G Pendant Fixture with guard 1 in, 26W/277V
Image of EBF264A3G Pendant Fixture with guard 1 in, 26W/277V
Discontinued

Pendant Fixture with guard 1 in, 26W/277V

Brand: Killark

Catalog ID: EBF264A3G

26W/277V 1" Pendant Fixture with Guard

General

Catalog Number

EBF264A3G

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Lighting

Series

EBF Series

UPC

783936142999

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1