HUBBELL CANADA
Image of PENE8 PENE8, Oxide Inhibitor, 8 ounce

PENE8, Oxide Inhibitor, 8 ounce

Brand: Burndy

Catalog ID: PENE8

Oxide Inhibiting Electrical Joint Compound, 8 OZ, For Cu-Cu, Cu Conduit Threads & Grounding Applications.

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

General

Application

Copper to copper applications

Application - For Use On

Copper to Copper

Catalog Number

PENE8

Container Type

Squeeze Bottle

EU RoHS Indicator

Yes

Pour Point

-40 °F

Sub Brand

PENETROX

Temperature - Dropping Point Fahrenheit

350 °F

Trade Name

PENETROX™

Type

Sealing compound

UPC

781810592854

UPC 14 Digit GTIN

00781810592854

Viscosity at 100 Fahrenheit

250 °F

Dimensions

Package Height

7.5 in

Package Length

9 in

Package Weight

7.8 lb

Package Width

6.75 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature - Dropping Point Fahrenheit

350 °F

Viscosity at 100 Fahrenheit

250 °F

Logistics

Carton Quantity

12

Container Size

8 oz

Pallet Quantity

1800