HUBBELL CANADA
Penetrox CU-CU anti-oxidant joint compound 8 oz brush lid bottle
Image of PENE8BLB Penetrox CU-CU anti-oxidant joint compound 8 oz brush lid bottle
Image of PENE8BLB Penetrox CU-CU anti-oxidant joint compound 8 oz brush lid bottle

Penetrox CU-CU anti-oxidant joint compound 8 oz brush lid bottle

Brand: Burndy

Catalog ID: PENE8BLB

PEN CU-CU 8OZ Brush Lid Bottle

General

Catalog Number

PENE8BLB

Product Type

Penetrox

UPC

621945479234

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

UL Listed

Yes

Logistics

Carton Quantity

12

Pallet Quantity

2112