HUBBELL CANADA
Image of PENHT8 PENHT8, Oxide Inhibitor, 8 Ounce Container
Image of PENHT8 PENHT8, Oxide Inhibitor, 8 Ounce Container

PENHT8, Oxide Inhibitor, 8 Ounce Container

Brand: Burndy

Catalog ID: PENHT8

HiTemp Pen 8oz.

  • PENETROX™ Oxide Inhibiting Joint Compounds are available in many types
  • PENETROX A is a natural compound recommended for aluminum to aluminum, aluminum to copper connections and aluminum conduit threads, it is not recommended for use with rubber or polyethylene insulated conductors
  • PENETROX A13 is a synthetic base compound with evenly suspended zinc particles recommended for aluminum to aluminum, aluminum to copper, and also aluminum conduit threads
  • PENETROX E is a synthetic base with evenly suspended copper particles, recommended for copper to copper, copper threads, and all grounding applications

General

Catalog Number

PENHT8

Container Type

Squeeze Bottle

Pour Point

-58 °F

Trade Name

PENETROX™

UPC

781810476567

UPC 14 Digit GTIN

00781810476567

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Container Size

8 oz