HUBBELL CANADA
Image of C080131 Penta Head Bolt
*Representative image
Image of C080131 Penta Head Bolt

Penta Head Bolt

Brand: QUAZITE

Catalog ID: C080131

Bolt, Stainless Steel, 1/2-13 X 4.00, Penta Head (Cover Application PG3060, PG3672, PG4848, PG4872, PG4896)

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

C080131

Insulated?

No

Material

Polymer Concrete

UPC

662037131616

Dimensions

Dimensions

0.85 in x 0.85 in x 4.27 in

Height

4.27 in

Length

0.85 in

Weight

0.231 lb

Width

0.85 in