

Brand: QUAZITE
Catalog ID: C082920
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
C082920
Insulated?
No
Material
Steel
UPC
662037118440
Dimensions
1.13 in x 1.13 in x 1 in
Height
1 in
Length
1.13 in
Weight
1 lb
Width
1.13 in