

Brand: Wiegmann
Catalog ID: NP3636CPP
The C Series perforated back panels are used for all N412C enclosures. These panels allow the user to mount many types of electrical components.
Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412CPP Series enclosures.
Catalog Number
NP3636CPP
Color
Construction
Flanged
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Series
NP Series
Type
Back Panel
UPC
786725873227
Actual Height
34.2 in
Actual Width
34.2 in
Height
34 in
Weight
44 lb
Width
34 in
Carton Quantity
1
Pallet Quantity
20