HUBBELL CANADA
PGHS1425X03D, Ht Shk M/F Combo Disc, 16-14 AWG (.25 x .03)
Image of PGHS1425X03D PGHS1425X03D, Ht Shk M/F Combo Disc, 16-14 AWG (.25 x .03)
Image of PGHS1425X03D PGHS1425X03D, Ht Shk M/F Combo Disc, 16-14 AWG (.25 x .03)

PGHS1425X03D, Ht Shk M/F Combo Disc, 16-14 AWG (.25 x .03)

Brand: Burndy

Catalog ID: PGHS1425X03D

Heat Shrink Male/Female Combination Quick Disconnect For 16 - 14 AWG (.25 x .03).

PGHS1425X03D.

  • Tin-Plated piggy-back connectors are designed to allow for additional terminals to be connected
  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Dimpled female socket detent assure firm grip

General

Application

For Use on Copper Conductor

Catalog Number

PGHS1425X03D

Connector Type

Male/Female Quick Disconnect

Material

Brass

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYDENT

Type

Electrical Terminal

UPC

781810524077

UPC 14 Digit GTIN

00781810524077

Dimensions

Dimension - B Length inch

0.17 in

Dimension - Strip Length inch

5/16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male/Female Quick Disconnect

Logistics

Carton Quantity

100

Pallet Quantity

99999