HUBBELL CANADA
PGN1025X03D, Nylon M/F Combo Disc, 12-10 AWG (.25 x .03)
Image of PGN1025X03D PGN1025X03D, Nylon M/F Combo Disc, 12-10 AWG (.25 x .03)
Image of PGN1025X03D PGN1025X03D, Nylon M/F Combo Disc, 12-10 AWG (.25 x .03)

PGN1025X03D, Nylon M/F Combo Disc, 12-10 AWG (.25 x .03)

Brand: Burndy

Catalog ID: PGN1025X03D

Nylon Male/Female Combination Quick Disconnect For 12 - 10 AWG (.25 x .03).

PGN1025X03D.

  • Tin-Plated piggy-back connectors are designed to allow for additional terminals to be connected
  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Dimpled female socket detent assure firm grip

General

Catalog Number

PGN1025X03D

Connector Type

Male/Female Quick Disconnect

Insulation

Y

Insulation Type

Nylon

Material

Brass

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810293119

UPC 14 Digit GTIN

00781810293119

Dimensions

Dimension - B Length fraction

0.27

Dimension - B Length inch

0.27 in

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.95 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male/Female Quick Disconnect

Logistics

Carton Quantity

600

Pallet Quantity

99999