HUBBELL CANADA
PGP1425X03B, Vinyl M/F Combo Disc, 16-14 AWG (.25 x .03)
Image of PGP1425X03B PGP1425X03B, Vinyl M/F Combo Disc, 16-14 AWG (.25 x .03)
Image of PGP1425X03B PGP1425X03B, Vinyl M/F Combo Disc, 16-14 AWG (.25 x .03)

PGP1425X03B, Vinyl M/F Combo Disc, 16-14 AWG (.25 x .03)

Brand: Burndy

Catalog ID: PGP1425X03B

Vinyl Male/Female Combination Quick Disconnect For 16 - 14 AWG (.25 x .03).

PGP1425X03B.

  • Tin-Plated piggy-back connectors are designed to allow for additional terminals to be connected
  • Sleeved barrel
  • Funnel entry barrel opening assures quick and easy wire insertion
  • Dimpled female socket detent assure firm grip

General

Catalog Number

PGP1425X03B

Color

Connector Type

Male/Female Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Physical Attribute - Tongue Type

Disconnect

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810327203

UPC 14 Digit GTIN

00781810327203

Dimensions

Dimension - B Length fraction

0.17

Dimension - B Length inch

0.17 in

Dimension - Inside Diameter inch

0.091 in

Dimension - L Length Overall mm

23 mm

Dimension - Length Overall inch

0.91 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#14 AWG to #16 AWG

Conductor Size

16 - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Male/Female Quick Disconnect

Logistics

Carton Quantity

1000

Pallet Quantity

99999