

Brand: Hubbell Premise Wiring
Catalog ID: BPS11A
Shuttered Ports
Application
86x86 International
Catalog Number
BPS11A
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
86x86
Item Type
Faceplate International
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Orientation
Vertical
UPC
662620217185
Display Size
1-Port
Orientation
Vertical
Carton Quantity
10