




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLS430C5WC
Advantage® Series Pin and Sleeve Switch-Rated - Hubbell Wiring Device-Kellems Advantage® Series Pin and Sleeve SwitchRated Devices are IEC 60309-2 compatible devices that are approved as a disconnecting means for motor and branch circuits. Compact design, this device is similar in size to standard IEC 60309-2 devices. Robust and durable housing, UV-stabilized, impact and corrosion-resistant PBT housing is designed to withstand harsh industrial environments. Stainless steel hardware provides superior corrosion resistance in wet and harsh environments Receptacles mount to standard Hubbell IEC Pin and Sleeve back boxes. The Advantage® Series has a UL witnessed IP69k and 4X,12 environmental rating, two power-indicating LEDs, continuous ground engagement, labelless laser markings and a compact and ergonomic design. Hubbell’s Pin and Sleeve connections have always been safe – that hasn’t changed. The Advantage® series simply has more… Advantages.
Control Contacts
Catalog Number
HBLS430C5WC
Color
Black
Ingress Protection
4X/IP69k
Insulation
Insulated Body
Material
Thermoplastic
Material - Mounting Hardware
Cord Mounted
Performance
Series
Advantage® Series
Style
IP69k NEMA 4X
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Watertight Connector
UPC
783585679952
Display Size
Standard Sized Product
Weight
2.8 lb
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating Description
600 VAC Max
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Industry Standard(s)
Nema Rating
Non-NEMA
Performance
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Cord Type
All Portable
Carton Quantity
10