HUBBELL CANADA
Image of 810-350D100 Plant Paging Station
Image of 810-350D100 Plant Paging Station

Plant Paging Station

Brand: GAI-Tronics

Catalog ID: 810-350D100

ICS SmartSeries Indoor Speaker Amplifier Station - 100-240VAC - UL Class I, Div 2 - 8-ohm speaker output with SmartVolume - SmartSeries features with RTU input/output - Orange finish

Industrial Communication System

General

Catalog Number

810-350D100

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Speaker Amplifier Station
  • Indoor Speaker Amplifier Stations

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

610.90965 cu.in

Depth

5.07 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

NEMA Type 12

Operational

Output Level Speaker

8 Ohm