HUBBELL CANADA
Image of 820-320D100 Plant Paging Station
Image of 820-320D100 Plant Paging Station

Plant Paging Station

Brand: GAI-Tronics

Catalog ID: 820-320D100

ICS Outdoor Speaker Amplifier Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with VLC - Orange finish

Industrial Communication System

General

Catalog Number

820-320D100

Color

Orange

Material

GRP / Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Speaker Amplifier Station
  • Outdoor Speaker Amplifier Stations

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5 in

Height

14.6 in

Weight

13 lb

Width

10.9 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

NEMA Type 4X

Operational

Output Level Speaker

8 Ohm