HUBBELL CANADA
Image of 820-310F303 Plant Paging Station
Image of 820-310F303 Plant Paging Station

Plant Paging Station

Brand: GAI-Tronics

Catalog ID: 820-310F303

ICS Hazardous Area Speaker Amplifier Station - 100-240 VAC - ATEX Zone 2 - 8-ohm speaker output - Black finish

Industrial Communication System

General

Catalog Number

820-310F303

Color

Black

Material

Polyester, Fiberglass Reinforced

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

700.170022 cu.in

Depth

5.02 in

Height

11.81 in

Weight

15 lb

Width

11.81 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

ATEX

Hazardous Rating(s)

ATEX Zone 2

Weather Rating

IP66

Operational

Output Level Speaker

8 Ohm