HUBBELL CANADA
Image of 820-340D2J4 Plant Paging Station
Image of 820-340D2J4 Plant Paging Station

Plant Paging Station

Brand: GAI-Tronics

Catalog ID: 820-340D2J4

ICS SmartSeries Offshore Speaker Amplifier Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with SmartVolume - SmartSeries features - Stainless steel terminal box - Gray finish, Spring kit, PCBA tropicalization

Industrial Communication System

General

Catalog Number

820-340D2J4

Color

Gray

Material

GRP / Steel / Stainless steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Offshore Stations
  • 8-ohm speaker output with SmartVolume

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

3774.246 cu.in

Depth

10.5 in

Height

29.2 in

Weight

30 lb

Width

12.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

NEMA Type 4X

Operational

Output Level Speaker

8 Ohm