HUBBELL CANADA
Image of 815-151D100 Plant Paging/Intercom Station
Image of 815-151D100 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 815-151D100

ICS SmartSeries Indoor Handset/Speaker Multi-party Station, 100-240 VAC, UL Class I, Div. 2, 8-ohm speaker output with SmartVolume, SmartSeries features with RTU input/output, Orange finish, 6' PVC handset cord

Industrial Communication System

General

Catalog Number

815-151D100

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Type

  • Multi-Party
  • SmartSeries with RTU input/output
  • 8-ohm speaker output with SmartVolume

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

12 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

NEMA Type 12

Operational

Output Level Speaker

8 Ohm