HUBBELL CANADA
Image of 825-141C501 Plant Paging/Intercom Station
Image of 825-141C501 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 825-141C501

ICS SmartSeries Hazardous Area Handset/Speaker Multi-party Station - 100-240 VAC - UL Class I, Div. 1, 8-ohm speaker output with Smart Volume - SmartSeries features - Gray finish, 6' PVC handset cord

Industrial Communication System

General

Catalog Number

825-141C501

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Weather Rating

NEMA Type 4X

Dimensions

Cubic Capacity

2182.858848 cu.in

Depth

11.68 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certification

UL

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Weather Rating

NEMA Type 4X

Operational

Output Level Speaker

8 Ohm