HUBBELL CANADA
Image of 825-141H303 Plant Paging/Intercom Station
Image of 825-141H303 Plant Paging/Intercom Station

Plant Paging/Intercom Station

Brand: GAI-Tronics

Catalog ID: 825-141H303

ICS SmartSeries Hazardous Area Handset/Speaker Multi-party Station - 100-240 VAC - IEC Zone 2 - 8-ohm speaker output with Smart Volume - SmartSeries features - Black finish, 6' PVC handset cord

Industrial Communication System

General

Catalog Number

825-141H303

Color

Black

Material

Polyester, Fiberglass Reinforced

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS SmartSeries

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

700.170022 cu.in

Depth

5.02 in

Height

11.81 in

Weight

15 lb

Width

11.81 in

Electrical Ratings

Input Voltage

100-240 VAC

Power

30 W

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

IEC

Hazardous Rating(s)

IEC Zone 2

Weather Rating

IP66

Operational

Output Level Speaker

8 Ohm