

Brand: GAI-Tronics
Catalog ID: 825-141J502
Catalog Number
825-141J502
Color
Gray
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Weather Rating
IP66
Cubic Capacity
2182.858848 cu.in
Depth
11.68 in
Height
14.31 in
Weight
49 lb
Width
13.06 in
Input Voltage
100-240 VAC
Power
30 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
Inmetro
Hazardous Rating(s)
Inmetro Zone 1
Weather Rating
IP66
Output Level Speaker
8 Ohm