

Brand: GAI-Tronics
Catalog ID: 825-561H303
Catalog Number
825-561H303
Color
Black
Material
Polyester, Fiberglass Reinforced
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Weather Rating
IP66
Cubic Capacity
700.170022 cu.in
Depth
5.02 in
Height
11.81 in
Weight
15 lb
Width
11.81 in
Input Voltage
100-240 VAC
Power
30 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
IEC
Hazardous Rating(s)
IEC Zone 2
Weather Rating
IP66
Output Level Speaker
8 Ohm