

Brand: GAI-Tronics
Catalog ID: 830-410A1A0
Catalog Number
830-410A1A0
Color
Orange
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Type
Remote Handset/Speaker Amplifier Station
UPC
783586234068
Weather Rating
NEMA Type 12
Cubic Capacity
985.6491 cu.in
Depth
8.18 in
Height
14.5 in
Weight
11 lb
Width
8.31 in
Input Voltage
100-240 VAC
Power
30 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Safe Area
Weather Rating
NEMA Type 12
Output Level Speaker
8 Ohm