

Brand: GAI-Tronics
Catalog ID: 821-511J502
Catalog Number
821-511J502
Color
Gray
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Weather Rating
IP66
Cubic Capacity
2182.858848 cu.in
Depth
11.68 in
Height
14.31 in
Weight
49 lb
Width
13.06 in
Input Voltage
24 VDC
Power
30 W
Signal
33 Ohm
Voltage Rating
24 VDC
Certified Listed
Inmetro
Hazardous Rating(s)
Inmetro Zone 1
Weather Rating
IP66
Output Level Speaker
8 Ohm