

Brand: GAI-Tronics
Catalog ID: 865-002A100
Catalog Number
865-002A100
Color
Orange
Material
Steel
Power
N/A
Series
ICS/SP2 Series
Signal Type
Analog
Type
Remote Desk-Edge Subset
Weather Rating
NEMA Type 1
Cubic Capacity
111.8095 cu.in
Depth
7.01 in
Height
5 in
Weight
4 lb
Width
3.19 in
Power
N/A
Signal
N/A
Certified Listed
UL
Hazardous Rating(s)
UL Safe Area
Weather Rating
NEMA Type 1