



Brand: TradeSelect
Catalog ID: 2022R
Bracket Setback
0.5
Bracket Type
D, for Metal or Wood Studs
Catalog Number
2022R
Color
Number of Gang(s)
2-Gang
Type
UPC
805035054390
Wiring System
Actual Depth
2.74 in
Cubic Capacity
35
Depth
2.74 in
Height
3.91 in
Width
4 in
Bracket Setback
0.5
Bracket Type
D, for Metal or Wood Studs
Number of Gang(s)
2-Gang
Carton Quantity
50
Pallet Quantity
1200