HUBBELL CANADA
Image of 2026R Plastic Box Stv Dry 58cu In UPC, 2026R
Image of 2026R Plastic Box Stv Dry 58cu In UPC, 2026R
play
3D View

Plastic Box Stv Dry 58cu In UPC, 2026R

Brand: TradeSelect

Catalog ID: 2026R

Non-Metallic Boxes, Junction/Stove/Dryer Box - For use with non-metallic sheathed cable, 58.5 Cu. In. (24-Pack). Flexible options of knock outs and NMD self clamps, inside mounting holes.

General

Catalog Number

2026R

Color

UPC

805035053775

Volume

58.5

Dimensions

Actual Depth

4.75 in

Depth

4.75 in

Height

3 in

Width

4.75 in

Logistics

Pallet Quantity

800