HUBBELL CANADA
Image of BP050 Plastic Bushing 0.50 In., BP050
Image of BP050 Plastic Bushing 0.50 In., BP050

Plastic Bushing 0.50 In., BP050

OR

Brand: TradeSelect

Catalog ID: BP050

PLASTIC BUSHING 0.50IN

Trade size: 1/2" (16), Carton Quantity: 100, Case Quantity: 2000

Product details

General

Application

For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways

Catalog Number

BP050

Material

Polypropylene

Type

Non Metallic Insulated Bushing

UPC

626463033258

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

100

Resources and downloads