HUBBELL CANADA
Image of BP075 Plastic Bushing 0.75 In., BP075
Image of BP075 Plastic Bushing 0.75 In., BP075

Plastic Bushing 0.75 In., BP075

Brand: TradeSelect

Catalog ID: BP075

PLASTIC BUSHING 0.75IN

Trade size: 3/4" (21), Carton Quantity: 100, Case Quantity: 2000

General

Application

For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways

Catalog Number

BP075

Material

Polypropylene

Type

Non Metallic Insulated Bushing

UPC

626463033265

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

100