HUBBELL CANADA
Image of BP100 Plastic Bushing 1.00 In., BP100
Image of BP100 Plastic Bushing 1.00 In., BP100

Plastic Bushing 1.00 In., BP100

Brand: TradeSelect

Catalog ID: BP100

PLASTIC BUSHING 1.00IN

Trade size: 1" (27), Carton Quantity: 50, Case Quantity: 500

General

Application

For use on threaded rigid/IMC conduit to provide a smooth rounded surface at the entrance of raceways

Catalog Number

BP100

Material

Polypropylene

Type

Non Metallic Insulated Bushing

UPC

626463033272

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50